??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
2B352.1024 Threaded Lifting Pin
HELP_VARIABLE
Company
Halder
Description
EH 2B352. - Threaded Lifting Pins, self-locking - INCH
Bill of material
2B352.1024 Threaded Lifting Pin
BESTNR
Ref. No.
2B352.1024
MAT
Material
Stainless steel
D1
Thread
1-8 Inch
L1
1.063 Inch
D2
-0.0028
0.863 Inch
D3
1.417 Inch
L2
1.417 Inch
L3
1.654 Inch
L4
2.362 Inch
L5
1.992 Inch
L6
1.961 Inch
L7
3.228 Inch
L8
5.984 Inch
L9
1.417 Inch
L10
0.866 Inch
F1
Carrying force
6766 lbf
F2
Carrying force
3147 lbf
F3
Carrying force
2225 lbf
AG
Locating Thread
1-8 Inch
TMAX
Temperature max.
482 °F
G
Weight
2.6 lb
Embedded user actions